??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
9117668
HELP_VARIABLE
Order Number
9117668
Nominal Length
600.000 mm
EB
20.000 mm
Lenght
460.500 mm
Hole Spacing
352.000 mm
Hole Spacing
64.000 mm
Embedded user actions
Preview - Generation
Formats
Files
3D
Dimension
2D